??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22741.0324 Self-Aligning Pad
HELP_VARIABLE
Company
Halder
Description
EH 22741. - Self-Aligning Pads, adjustable with self-resetting / flat-faced ball, ribbed surface
Bill of material
22741.0324 Self-Aligning Pad
BESTNR
Ref. No.
22741.0324
MAT
Material
Stahl
AUS
Version
with flat-faced ball, ribbed surface
ROT
°
S
24 mm
D1
Thread
M 16
L
60.7 mm
L1
40 mm
D2
10.5 mm
E
27.0 mm
KG
ball
16.0 mm
BESTA
Load capacity for static load max.
25 kN
AM
Starting torque max.
206 Nm
G
Weight
124 g
Embedded user actions